Type EV220B



EV220B 6-22 is a direct servo-operated 2/2-way solenoid valve program with connections from 1/4" to 1".

This program is especially for OEM applications demanding a robust solution and moderate flow rates.

Connections from 1/4" up to 1", working pressure up to 30 bar, medium temperature up to 100 °C, coil enclosures up to IP67, NO versions in 3/8" and 1/2" valve sizes.


Type EV220B

Technické údaje



Kódové označenieSystemTypeCodeFunctionConnection

EV220B

016D3330 OpenEV220B 65CI FL 10N NC000NC (normally closed)Flange 2 ½
016D3331 OpenEV220B 80CI FL 10N NC000NC (normally closed)Flange 3
016D3332 OpenEV220B 100CI FL 10N NC000NC (normally closed)Flange 4
016D6065 OpenEV220B 65CI FL 10E NC000NC (normally closed)Flange 2 ½
016D6080 OpenEV220B 80CI FL 10E NC000NC (normally closed)Flange 3
016D6100 OpenEV220B 100CI FL 10E NC000NC (normally closed)Flange 3
032U1236 OpenEV220B 6B G 14E NC000NC (normally closed)G 1/4
032U1237 OpenEV220B 6B G 14F NC000NC (normally closed)G 1/4
032U1238 OpenEV220B 6B G 38E NO000NO (normally open)G 3/8
032U1239 OpenEV220B 6B G 38E NO000NO (normally open)G 3/8
032U1241 OpenEV220B 6B G 38E NC000NC (normally closed)G 3/8
032U1242 OpenEV220B 6B G 38F NC000NC (normally closed)G 3/8
032U1246 OpenEV220B 10B G 38E NC000NC (normally closed)G 3/8
032U1247 OpenEV220B 10B G 38F NC000NC (normally closed)G 3/8
032U1249 OpenEV220B 10B G 38E NO000NO (normally open)G 1/2
032U1251 OpenEV220B 10B G 12E NC000NC (normally closed)G 1/2
032U1252 OpenEV220B 10B G 12F NC000NC (normally closed)G 1/2
032U1255 OpenEV220B 12B G 12F NC000NC (normally closed)G 1/2
032U1256 OpenEV220B 12B G 12E NC000NC (normally closed)G 1/2
032U1260 OpenEV220B 18B G 34F NC000NC (normally closed)G 3/4
032U1261 OpenEV220B 18B G 34E NC000NC (normally closed)G 3/4
032U1263 OpenEV220B 22B G 1F NC000NC (normally closed)G 1
032U1266 OpenEV220B 22B G 1E NC000NC (normally closed)G 1
032U1538 OpenEV220B 12B G 12F NC000 NC (normally closed)G 1/2
032U4514 OpenEV220B 15B G 12N NC000NC (normally closed)G 1/2
032U4530 OpenEV220B 20B G 34N NC000NC (normally closed)G 3/4
032U453431 OpenEV220B 25B G 1N NC000NC (normally closed)G 1
032U456831 OpenEV220B 32B G 114 N NC000NC (normally closed)G 1 1/4
032U458531 OpenEV220B 40B G 112 N NC000NC (normally closed)G 1 1/2
032U460431 OpenEV220B 50B G 2 N NC000NC (normally closed)G 2
032U5806 OpenEV220B 6BD G 14E NC000NC (normally closed)G 1/4
032U5807 OpenEV220B 6BD G 38E NC000NC (normally closed)G 3/8
032U5809 OpenEV220B 10BD G 38E NC000NC (normally closed)G 3/8
032U5810 OpenEV220B 10BD G 12E NC000NC (normally closed)G 1/2
032U5811 OpenEV220B 12BD G 12E NC000NC (normally closed)G 1/2
032U5815 OpenEV220B 15BD G 12E NC000NC (normally closed)G 1/2
032U5820 OpenEV220B 20BD G 34E NC000NC (normally closed)G 3/4
032U5825 OpenEV220B 25BD G 1E NC000NC (normally closed)G 1
032U5832 OpenEV220B 35BD G 114E NC000NC (normally closed)G 1 1/4
032U5840 OpenEV220B 40BD G 112E NC000NC (normally closed)G 1 1/2
032U5850 OpenEV220B 50BD G 2E NC000NC (normally closed)G 2
032U7115 OpenEV220B 15B G 12E NC000NC (normally closed)G 1/2
032U7116 OpenEV220B 15B G 12F NC000NC (normally closed)G 1/2
032U7117 OpenEV220B 15B G 12E NO000NO (normally open)G 1/2
032U7118 OpenEV220B 15B G 12F NO000NO (normally open)G 1/2
032U7120 OpenEV220B 20B G 34E NC000NC (normally closed)G 3/4
032U7121 OpenEV220B 20B G 34F NC000NC (normally closed)G 3/4
032U7122 OpenEV220B 20B G 34E NO000NO (normally open)G 3/4
032U7123 OpenEV220B 20B G 34F NO000NO (normally open)G 3/4
032U7125 OpenEV220B 25B G 1E NC000NC (normally closed)G 1
032U7126 OpenEV220B 25B G 1F NC000NC (normally closed)G 1
032U7127 OpenEV220B 25B G 1E NO000NO (normally open)G 1
032U7128 OpenEV220B 25B G 1F NO000NO (normally open)G 1
032U7132 OpenEV220B 32B G 114E NC000NC (normally closed)G 1 1/4
032U7133 OpenEV220B 32B G 114F NC000NC (normally closed)G 1 1/4
032U7134 OpenEV220B 32B G 114E NO000NO (normally open)G 1 1/4
032U7135 OpenEV220B 32B G 114F NO000NO (normally open)G 1 1/4
032U7140 OpenEV220B 40B G 112E NC000NC (normally closed)G 1 1/2
032U7141 OpenEV220B 40B G 112F NC000NC (normally closed)G 1 1/2
032U7142 OpenEV220B 40B G 112E NO000NO (normally open)G 1 1/2
032U7150 OpenEV220B 50G G 2E NC000NC (normally closed)G 2
032U7151 OpenEV220B 50G G 2F NC000NC (normally closed)G 2
032U7152 OpenEV220B 50G G 2E NO000NO (normally open)G 2
032U7153 OpenEV220B 50G G 2F NO000NO (normally open)G 2
032U7170 OpenEV220B 15B G 12N NC000NC (normally closed)G 1/2
032U7171 OpenEV220B 20B G 34N NC000NC (normally closed)G 3/4
032U7172 OpenEV220B 25B G 1N NC000NC (normally closed)G 1
032U7173 OpenEV220B 32B G 114N NC000NC (normally closed)G 1 1/4
032U7174 OpenEV220B 40B G 112N NC000NC (normally closed)G 1 1/2
032U7175 OpenEV220B 50G G 2N NC000NC (normally closed)G 2
032U7180 OpenEV220B 15B G 12N NO000NO (normally open)G 1/2
032U7181 OpenEV220B 20B G 34N NO000NO (normally open)G 3/4
032U7182 OpenEV220B 25B G 1N NO000NO (normally open)G 1
032U7183 OpenEV220B 32B G 114N NO000NO (normally open)G 1 1/4
032U7184 OpenEV220B 40B G 112N NO000NO (normally open)G 1 1/2
032U7185 OpenEV220B 50G G 2N NO000NO (normally open)G 2
032U8500 OpenEV220B 15SS G 12E NC000NC (normally closed)G 1/2
032U8501 OpenEV220B 20SS G 34E NC000NC (normally closed)G 3/4
032U8502 OpenEV220B 25SS G 34F NC000NC (normally closed)G 1
032U8503 OpenEV220B 32SS G1F NC000NC (normally closed)G 1 1/4
032U8504 OpenEV220B 40SS G 112E NC000NC (normally closed)G 1 1/2
032U8505 OpenEV220B 50SS G 2E NC000NC (normally closed)G 2
032U8506 OpenEV220B 15SS G 12F NC000NC (normally closed)G 1/2
032U8507 OpenEV220B 20SS G 34F NC000NC (normally closed)G 3/4
032U8508 OpenEV220B 25SS G 1E NC000NC (normally closed)G 1
032U8509 OpenEV220B 32SS G 114E NC000NC (normally closed)G 1 1/4
032U8510 OpenEV220B 40SS G 112F NC000NC (normally closed)G 1 1/2
032U8511 OpenEV220B 50SS G 2F NC000NC (normally closed)G 2
042U4013 OpenEV220A 10B G 38N NC000NC (normally closed)G 3/8
042U4022 OpenEV220A 14B G 12E NC000NC (normally closed)G 1/2
042U4024 OpenEV220A 14B G 12N NC000NC (normally closed)G 1/2
042U4031 OpenEV220A 18B G 34E NC000NC (normally closed)G 3/4


Dokumentácia



3 Nájdené dokumenty: 3 údajový list


Údajový list
 
Solenoid Valve Type 220B DN 6-12
PD200C202.pdf (0,5 Mb), Číslo dokumentácie: ID1AD102, Jazyk: Anglicky, Dátum publikácie: 25/03 2003
 
Solenoid Valve Type EV220 DN 65-100
PD200E302.pdf (0,4 Mb), Číslo dokumentácie: ID1AF102, Jazyk: Anglicky, Dátum publikácie: 25/03 2003
 
Solenoid Valve Type EV220B DN 15-50
PD200D202.pdf (1,1 Mb), Číslo dokumentácie: ID1AE102, Jazyk: Anglicky, Dátum publikácie: 25/03 2003